|
Multi-Purpose Push-On Hose End Connection, 3/8 in. Stainless Steel Male BSP/ISO Tapered Thread, 3/8 in. Hose Size
Part #: SS-PB6-MT6
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose End Connection, 3/8 in. Stainless Steel Male BSP/ISO Tapered Thread, 3/8 in. Hose Size
Log in or Register to view price
Catalogs
End Connections
Innenschlauchwerkstoffe aus Metall, PTFE, PFA, Vinyl, Nylon, Polyethylen und Gummi; Schlauchnenngrößen 1/8 bis 2 Zoll; Vielzahl von zölligen und metrischen Endanschlüssen; Speziallängen sind erhältlich; Optionale Umhüllungen, Kennzeichnungen und Prüfungen
Merkmale: Systematisches Verfahren zur Identifikation von Gewinden und Endanschlüssen.
Specifications
SS-PB6-MT6 — Multi-Purpose Push-On Hose End Connection, 3/8 in. Stainless Steel Male BSP/ISO Tapered Thread, 3/8 in. Hose Size
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Male ISO Tapered Thread |
| End Connection Material | 316 Stainless Steel |
| Hose Size | 3/8 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-PB12-PM12 | Messing | 3/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-PB12-TA12 | Messing | 3/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| B-PB4-MT4 | Messing | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| B-PB4-PM4 | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-PB4-TA4 | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| B-PB6-MT6 | Messing | 3/8 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| B-PB6-PM4 | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| B-PB6-PM6 | Messing | 3/8 Zoll | NPT Außengewinde | - | - | View Product |
| B-PB6-TA6 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| B-PB6-TM10 | Messing | 10 mm | Swagelok® Rohrstutzen | - | - | View Product |
| B-PB8-PM8 | Messing | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
| B-PB8-TA8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| B-PB8-TM12 | Messing | 12 mm | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB12-PM12 | Edelstahl | 3/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-PB12-TA12 | Edelstahl | 3/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB16-TA16 | Edelstahl | 1 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB4-6 | Edelstahl | 1/4 Zoll | Einsatz für Push-On-Mehrzweckschlauch | - | - | View Product |
| SS-PB4-MT4 | Edelstahl | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| SS-PB4-PM4 | Edelstahl | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-PB4-SL4 | Edelstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-PB4-TA4 | Edelstahl | 1/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB4-TM6 | Edelstahl | 6 mm | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB4-TM8 | Edelstahl | 8 mm | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB6-6 | Edelstahl | 3/8 Zoll | Einsatz für Push-On-Mehrzweckschlauch | - | - | View Product |
| SS-PB6-PM4 | Edelstahl | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
| SS-PB6-PM6 | Edelstahl | 3/8 Zoll | NPT Außengewinde | - | - | View Product |
| SS-PB6-SL6 | Edelstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-PB6-TA4 | Edelstahl | 1/4 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB6-TA6 | Edelstahl | 3/8 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB6-TA8 | Edelstahl | 1/2 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB6-TM10 | Edelstahl | 10 mm | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB6-TM8 | Edelstahl | 8 mm | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB8-6 | Edelstahl | 1/2 Zoll | Einsatz für Push-On-Mehrzweckschlauch | - | - | View Product |
| SS-PB8-MT8 | Edelstahl | 1/2 Zoll | Kegeliges ISO-Außengewinde | - | - | View Product |
| SS-PB8-PM8 | Edelstahl | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
| SS-PB8-SL8 | Edelstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-PB8-TA8 | Edelstahl | 1/2 Zoll | Swagelok® Rohrstutzen | - | - | View Product |
| SS-PB8-TM12 | Edelstahl | 12 mm | Swagelok® Rohrstutzen | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.